Vidensøgning
Download dokument () af 20
We make what matters work*

170M1520

Fuse-link, high speed, 200 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC, visual indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1520
EAN
5027590441131
UPC
051712217163
Product Length/Depth
140 mm
Product Height
43 mm
Product Width
101 mm
Product Weight
152.4 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 200A 690V 000F/70 AR UR

Elektriske data

Amperage Rating
200 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
37 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.