Vidensøgning
Download dokument () af 20
We make what matters work*

170M1534

Fuse-link, high speed, 110 A, AC 660 V, size 000, 24 x 36 x 96 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1534
EAN
5027590441162
Product Length/Depth
96 mm
Product Height
24 mm
Product Width
32 mm
Product Weight
134.2 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
110 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
660 V

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.