Vidensøgning
Download dokument () af 20
We make what matters work*

170M1732

Eaton Bussmann series high speed square body fuse, -FU/70, IGBT, 40 A, aR, DC, 000, 14 Watt, 75, 50 kA, Bolted

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1732
EAN
5704057018319
Product Length/Depth
96 mm
Product Height
24 mm
Product Width
32 mm
Product Weight
130 g
Certifications
UL Recognized

Elektriske data

Amperage Rating
40 A
Class
Class aR
Interrupt rating
50 kA
Pre arc (I2T)
75
Watt losses
14 W

Produktspecifikationer

Application
IGBT modules
Fuse indicator
Non Indicating
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.