Vidensøgning
Download dokument () af 20
We make what matters work*

170M1741

Eaton Bussmann series high speed square body fuse, -FU/70, IGBT, 315 A, aR, DC, 000, 60 Watt, 12500, 50 kA, Bolted, 690 V

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1741
EAN
5027590441452
UPC
051712323994
Product Length/Depth
96 mm
Product Height
24 mm
Product Width
32 mm
Product Weight
130 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
315 A
Voltage rating
690 V
Interrupt rating
50 kA
Class
Class aR

Product specifications

Application
IGBT modules
Fuse type
Bolted tag
Fuse indicator
Non Indicating
Fuse size
000

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.