Vidensøgning
Download dokument () af 20
We make what matters work*

170M1742
Modelkode: FUSE 350A 690VAC/800VDC 000FN/70 AR CU

Eaton Bussmann series high speed square body fuse, 350A 750V DC 000FN/70 AR CU.

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1742
EAN
5704057018357
Product Length/Depth
94.95 mm
Product Height
22.6 mm
Product Width
36.3 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 350A 690VAC/800VDC 000FN/70 AR CU

Electrical data

Amperage Rating
350 A
Class
Class aR
Voltage rating
690 V

Product specifications

Fuse indicator
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.