Vidensøgning
Download dokument () af 20
We make what matters work*

170M1752
FUSE 40A 750V DC 000FU/70 AR CU

Eaton Bussmann series Fuse-link, high speed, 40 A, DC 750 V, size 000, 24 x 36 x 96 mm, aR, IEC, UL

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1752
EAN
5027590441483
UPC
051712421577
Product Length/Depth
101 mm
Product Height
42 mm
Product Width
140 mm
Product Weight
142 g
Compliances
Not Applicable
Certifications
UL Recognized
Model Code
FUSE 40A 750V DC 000FU/70 AR CU

Elektriske data

Amperage Rating
40 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
750 V
Watt losses
14 W

Produktspecifikationer

Application
IGBT circuits, semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
FU/Without indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.