Vidensøgning
Download dokument () af 20
We make what matters work*

170M1753

Eaton Bussmann series high speed square body fuse, 50A 750V DC 000FU/70 AR CU

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1753
EAN
5027590441490
UPC
051712421584
Product Length/Depth
94.95 mm
Product Height
22.6 mm
Product Width
36.3 mm
Product Weight
0.001 g
Compliances
Not Applicable
Certifications
UL Recognized

Elektriske data

Amperage Rating
50 A
Class
Class aR
Voltage rating
750 Vdc
Watt losses
16 W

Produktspecifikationer

Fuse indicator
Non Indicating
Fuse size
000
Fuse type
FU/Without indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.