Vidensøgning
Download dokument () af 20
We make what matters work*

170M1757
Modelkode: FUSE 125A 690V AC 000FU/70 AR CU

Fuse-link, high speed, 125 A, DC 750 V, size 000, 24 x 36 x 96 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1757
EAN
5027590441537
UPC
051712283281
Product Length/Depth
140 mm
Product Height
42 mm
Product Width
101 mm
Product Weight
0.14 kg
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 125A 690V AC 000FU/70 AR CU

Electrical data

Amperage Rating
125 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
750 V
Watt losses
29 W

Product specifications

Application
IGBT circuits, semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.