Vidensøgning
Download dokument () af 20
We make what matters work*

170M1759
Modelkode: FUSE 200A 750V DC 000FU/70 AR CU

Fuse-link, high speed, 200 A, DC 750 V, size 000, 24 x 36 x 96 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1759
EAN
5027590441551
UPC
051712323253
Product Length/Depth
140 mm
Product Height
42 mm
Product Width
101 mm
Product Weight
158 g
Compliances
RoHS Compliant
Certifications
UL Recognized
Model Code
FUSE 200A 750V DC 000FU/70 AR CU

Electrical data

Amperage Rating
200 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
750 V
Watt losses
40 W

Product specifications

Application
IGBT circuits, semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.