Vidensøgning
Download dokument () af 20
We make what matters work*

170M1761
Modelkode: FUSE 315A 750V DC IEC aR 000FU/70

Fuse-link, high speed, 315 A, DC 750 V, size 000, 24 x 36 x 96 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1761
EAN
5027590441575
UPC
051712309615
Product Length/Depth
140 mm
Product Height
42 mm
Product Width
101 mm
Product Weight
156.6 g
Compliances
Not Applicable
RoHS Compliant
Certifications
UL Recognized
Model Code
FUSE 315A 750V DC IEC aR 000FU/70

Electrical data

Amperage Rating
315 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
690 V
Watt losses
60 W

Product specifications

Application
IGBT circuits, semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.