Vidensøgning
Download dokument () af 20
We make what matters work*

170M1779
FUSE 500A 750V DC 230FU/70 AR CU

Fuse-link, high speed, 500 A, AC 690 V, size 230, 24 x 78 x 98 mm, aR, IEC, UL

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1779
EAN
5027590441605
UPC
051712749428
Product Length/Depth
104 mm
Product Height
52 mm
Product Width
265 mm
Product Weight
417 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 500A 750V DC 230FU/70 AR CU

Elektriske data

Amperage Rating
500 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
750 V
Watt losses
90 W

Produktspecifikationer

Application
IGBT circuits, semiconductor protection
Fuse indicator
None
Fuse size
Other
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.