Vidensøgning
Download dokument () af 20
We make what matters work*

170M1808

Eaton Bussmann series high speed square body fuse, high speed, 100 A, AC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1808
EAN
5027590441797
UPC
051712486149
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
185.6 g
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
IEC 60269

Electrical data

Amperage Rating
100 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
1000 V
Watt losses
32 W

Product specifications

Application
IGBT circuits, semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.