Vidensøgning
Download dokument () af 20
We make what matters work*

170M1809
Modelkode: Fuse 125A 1000V DC 000FU/90 AR UR

Eaton Bussmann series Fuse-link, high speed, 125 A, AC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1809
EAN
5027590441803
UPC
051712491440
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
185.6 g
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
IEC 60269
Model Code
Fuse 125A 1000V DC 000FU/90 AR UR

Elektriske data

Amperage Rating
125 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
1000 V
Watt losses
34 W

Produktspecifikationer

Application
IGBT circuits, semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.