Vidensøgning
Download dokument () af 20
We make what matters work*

170M1832

Eaton Bussmann series high speed square body fuse, 450 A, DC 1000 V, size 230, 24 x 78 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1832
EAN
5027590441940
Product Length/Depth
265 mm
Product Height
52 mm
Product Width
104 mm
Product Weight
295 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
450 A
Class
Class aR
Clearing (I2T)
260000 at 1000 V
Interrupt rating
50 kAIC Vdc
Pre arc (I2T)
52000
Voltage rating
1000 V
Watt losses
85 W

Product specifications

Application
IGBT circuits semiconductor protection
Fuse indicator
Non Indicating
Fuse size
Other
Fuse type
FU/Without indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.