Vidensøgning
Download dokument () af 20
We make what matters work*

170M1833
FUSE 500A 1000V DC 230FU/90 AR CU

Fuse-link, high speed, 500 A, DC 1000 V, size 230, 24 x 78 x 115 mm, aR, IEC

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1833
EAN
5027590441957
UPC
051712363082
Product Length/Depth
265 mm
Product Height
52 mm
Product Width
104 mm
Product Weight
295 g
Compliances
Contact factory
Model Code
FUSE 500A 1000V DC 230FU/90 AR CU

Elektriske data

Amperage Rating
500 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
1000 V
Watt losses
90 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
None
Fuse size
Other
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.