Vidensøgning
Download dokument () af 20
We make what matters work*

170M1851
FUSE 200A 1000V DC 000FN/90 AR UR

Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC, visual indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1851
EAN
5027590442008
UPC
051712114219
Product Length/Depth
114 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
509.333 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 200A 1000V DC 000FN/90 AR UR

Elektriske data

Amperage Rating
200 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
1000 V
Watt losses
43 W

Produktspecifikationer

Fuse indicator
Top fuse status indicator
Fuse size
000

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.