Vidensøgning
Download dokument () af 20
We make what matters work*

170M1865

Fuse-link, high speed, 315 A, DC 1000 V, size 230, 24 x 78 x 115 mm, aR, IEC, UL, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1865
EAN
5027590442046
UPC
051712200981
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
600 g
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
91500 at 1000 V
Interrupt rating
50 kAIC Vdc
Pre arc (I2T)
185000
Voltage rating
700 V (UL), 690 V (IEC)
Watt losses
68 W

Produktspecifikationer

Application
IGBT circuits semiconductor protection
Fuse indicator
Non Indicating
Fuse size
000

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.