Vidensøgning
Download dokument () af 20
We make what matters work*

170M2013

Fuse-link, high speed, 630 A, DC 750 V, size 3, 75 x 88 x 131 mm, gR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2013
EAN
5027590303583
UPC
051712531771
Product Length/Depth
131 mm
Product Height
88 mm
Product Width
75 mm
Product Weight
2.08 kg
Compliances
Not Applicable
Certifications
IEC Rated

Elektriske data

Amperage Rating
630 A
Class
Class gR
Clearing (I2T)
719000 at 750 Vdc
Interrupt rating
110 kAIC
Pre arc (I2T)
173500
Voltage rating
750 V
Watt losses
142 W

Produktspecifikationer

Application
  • traction
  • third rail
Fuse indicator
Other
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.