Vidensøgning
Download dokument () af 20
We make what matters work*

170M2050

Fuse-link, high speed, 50 A, DC 2000 V, 39 x 66 x 216 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2050
EAN
5027590303903
Product Length/Depth
216 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
461.2 g
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
50 A
Class
Class aR
Clearing (I2T)
1780
Interrupt rating
100 kAIC
Pre arc (I2T)
610
Voltage rating
2000 V
Watt losses
33 W

Produktspecifikationer

Application
  • traction
  • third rail
Fitted with:
Single slot tags
Fuse indicator
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.