Vidensøgning
Download dokument () af 20
We make what matters work*

170M2052

Fuse-link, high speed, 80 A, DC 2000 V, 39 x 66 x 216 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2052
EAN
5027590303927
UPC
051712486910
Product Length/Depth
216 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
461.2 g
Compliances
Not Applicable
RoHS Compliant
Certifications
IEC Rated

Electrical data

Amperage Rating
80 A
Class
Class aR
Clearing (I2T)
4550
Interrupt rating
100 kAIC
Pre arc (I2T)
1555
Voltage rating
2000 V
Watt losses
53 W

Product specifications

Application
  • traction
  • third rail
Fitted with:
Single slot tags
Fuse indicator
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.