Download dokument () af 20
Vil udgå

170M2090

Fuse-link, high speed, 100 A, DC 2400 V, size 3, 83 x 93 x 268 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2090
EAN
5027590303989
UPC
051712533959
Product Length/Depth
268 mm
Product Height
145 mm
Product Width
83 mm
Product Weight
383.8 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
100 A
Voltage rating
2400 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
  • traction
  • third rail
Fuse indicator
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.