Vidensøgning
Download dokument () af 20
We make what matters work*

170M2613

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 80A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class gR, DIN 43 620

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2613
EAN
5027590442213
UPC
051712254120
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
235.8333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
80 A
Class
Class gR
Clearing (I2T)
2100 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
310
Voltage rating
690 V (IEC)
Watt losses
15 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.