Vidensøgning
Download dokument () af 20
We make what matters work*

170M2657

Fuse-link, high speed, 35 A, AC 690 V, size 00, 30 x 67 x 100 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2657
EAN
5027590442329
UPC
051712253666
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
235.3333333 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
35 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class gR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
00

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.