Vidensøgning
Download dokument () af 20
We make what matters work*

170M2661
FUSE 50A 690V 00TN/80 GR

Fuse-link, high speed, 50 A, AC 690 V, DIN 00, 30 x 67 x 100 mm, gR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2661
EAN
5027590442374
UPC
051712799621
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
220.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 50A 690V 00TN/80 GR

Elektriske data

Amperage Rating
50 A
Class
Class gR
Clearing (I2T)
640 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
95
Voltage rating
690 V (IEC)
Watt losses
10 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Eksportér produktspecifikation