Vidensøgning
Download dokument () af 20
We make what matters work*

170M2662

Fuse-link, high speed, 63 A, AC 690 V, DIN 00, 30 x 67 x 100 mm, gR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2662
EAN
5027590442381
UPC
051712792158
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
219.8333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
63 A
Class
Class gR
Clearing (I2T)
1200 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
170
Voltage rating
690 V (IEC)
Watt losses
12 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.