Vidensøgning
Download dokument () af 20
We make what matters work*

170M2665
FUSE 125A 690V 00TN/80 AR UR

Fuse-link, high speed, 125 A, AC 690 V, DIN 00, gR, DIN, IEC, single indicator, live gripping lugs

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2665
EAN
5027590442428
UPC
051712254236
Product Length/Depth
100 mm
Product Height
67 mm
Product Width
30 mm
Product Weight
220.8333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 125A 690V 00TN/80 AR UR

Elektriske data

Amperage Rating
125 A
Class
Class aR
Clearing (I2T)
6950 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
1000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
25 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Bolted tag

Eksportér produktspecifikation