Vidensøgning
Download dokument () af 20
We make what matters work*

170M2668
Modelkode: FUSE 250A 690V 00TN/80 AR UR

Fuse-link, high speed, 250 A, AC 690 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2668
EAN
5027590442459
UPC
051712799188
Product Length/Depth
100 mm
Product Height
67 mm
Product Width
30 mm
Product Weight
224 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 250A 690V 00TN/80 AR UR

Elektriske data

Amperage Rating
250 A
Class
Class aR
Clearing (I2T)
42000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
6250
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
645 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.