Vidensøgning
Download dokument () af 20
We make what matters work*

170M2674
Modelkode: FUSE 25A 1000V DIN 00 AR

Fuse-link, high speed, 25 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2674
EAN
5027590442541
UPC
051712579476
Product Length/Depth
79 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
207 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 25A 1000V DIN 00 AR

Electrical data

Amperage Rating
25 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.