Vidensøgning
Download dokument () af 20
We make what matters work*

170M2681
FUSE 100A 1000V DIN 00 AR

Fuse-link, high speed, 100 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2681
EAN
5027590442664
UPC
051712678520
Product Length/Depth
79 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
209.3333333 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 100A 1000V DIN 00 AR

Elektriske data

Amperage Rating
100 A
Class
Class aR
Interrupt rating
125 kAIC
Voltage rating
1000 V (IEC)
Watt losses
21 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type T Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43620
T indicator for micro
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.