Vidensøgning
Download dokument () af 20
We make what matters work*

170M2683

Fuse-link, high speed, 160 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2683
EAN
5027590442718
UPC
051712671712
Product Length/Depth
79 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
223 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
160 A
Class
Class aR
Interrupt rating
125 kAIC
Voltage rating
1000 V (IEC)
Watt losses
26 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type T Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43620
T indicator for micro
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.