Vidensøgning
Download dokument () af 20
We make what matters work*

170M2694

Fuse-link, high speed, 25 A, AC 690 V, DIN 00, 30 x 60 x 79 mm, gR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2694
EAN
5027590442800
UPC
051712265263
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
207.8333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN

Elektriske data

Amperage Rating
25 A
Class
Class gR
Interrupt rating
200 kAIC
Voltage rating
690 V (IEC)
Watt losses
8 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type T Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43620
T indicator for micro
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.