Vidensøgning
Download dokument () af 20
We make what matters work*

170M2696

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 40A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2696
EAN
5027590442831
UPC
051712265560
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
218 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
40 A
Class
Class gR
Clearing (I2T)
490 at 600 V
Interrupt rating
200 kAIC
Pre arc (I2T)
95
Voltage rating
690 V (IEC)
Watt losses
10 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type T Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43620
T indicator for micro
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.