Vidensøgning
Download dokument () af 20
We make what matters work*

170M2699
Modelkode: FUSE 80A 690V DIN 00 GR

Eaton Bussmann series high speed square body fuse, 80 A, 690 V (IEC), Size 0, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2699
EAN
5027590442862
UPC
051712540278
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
218 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 80A 690V DIN 00 GR

Electrical data

Amperage Rating
80 A
Voltage rating
690 V (IEC)
Interrupt rating
200 kAIC
Class
Class gR
Clearing (I2T)
3600 at 600 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.