Vidensøgning
Download dokument () af 20
We make what matters work*

170M2713

Fuse-link, high speed, 80 A, AC 690 V, size 00, 30 x 48 x 64 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2713
EAN
5704057019491
UPC
051712254335
Product Length/Depth
64 mm
Product Height
62 mm
Product Width
30 mm
Product Weight
0.211 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
80 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
15 W

Product specifications

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.