Vidensøgning
Download dokument () af 20
We make what matters work*

170M2763
Modelkode: FUSE 80A 690V 00BTN/60 GR

Eaton Bussmann series high speed square body fuse, fuse-link, high speed, 80 A, AC 690 V, size 00, 30 x 62 x 64 mm, gR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2763
EAN
5027590443432
UPC
051712254441
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
163 mm
Product Weight
216.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 80A 690V 00BTN/60 GR

Electrical data

Amperage Rating
80 A
Voltage rating
690 V (IEC)
Interrupt rating
200 kAIC
Class
Class gR
Clearing (I2T)
2100 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
00BTN/60 Type T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
00

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.