Vidensøgning
Download dokument () af 20
We make what matters work*

170M2771

Fuse-link, high speed, 400 A, AC 690 V, size 00, 30 x 62 x 64 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2771
EAN
5027590443517
UPC
051712254526
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
163 mm
Product Weight
211 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
400 A
Class
Class aR
Clearing (I2T)
125000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
18000
Voltage rating
690 V (IEC)
Watt losses
70 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type T Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
Flush end
00BTN/60 Type T indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.