Vidensøgning
Download dokument () af 20
We make what matters work*

170M3008
Modelkode: FUSE 40A 690V 1*/80 AR UC

Fuse-link, high speed, 40 A, AC 690 V, compact DIN 1, 45 x 45 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3008
EAN
5704057019804
UPC
051712254533
Product Length/Depth
104 mm
Product Height
58 mm
Product Width
45 mm
Product Weight
0.287 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 40A 690V 1*/80 AR UC

Electrical data

Amperage Rating
40 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
270 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.