Vidensøgning
Download dokument () af 20
We make what matters work*

170M3009
Modelkode: FUSE 50A 690V 1*/80 AR UC

Fuse-link, high speed, 50 A, AC 690 V, compact DIN 1, 45 x 45 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3009
EAN
5704057019811
UPC
051712254540
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
0.052 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN
Model Code
FUSE 50A 690V 1*/80 AR UC

Elektriske data

Amperage Rating
50 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
11 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.