Vidensøgning
Download dokument () af 20
We make what matters work*

170M3031

Fuse-link, high speed, 250 A, AC 690 V, compact size 1, 43 x 60 x 110 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3031
EAN
5996516009307
Product Length/Depth
45 mm
Product Height
90 mm
Product Width
155 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
250 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.