Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

170M3058

Fuse-link, high speed, 40 A, AC 690 V, compact DIN 1, 45 x 58 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3058
EAN
5027590443715
UPC
051712254649
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
310 g
Compliances
CE

Electrical data

Amperage Rating
40 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
9 W

Product specifications

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
Bolted tag
DIN 43653

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.