Vidensøgning
Download dokument () af 20
We make what matters work*

170M3059

Fuse-link, high speed, 50 A, AC 690 V, compact DIN 1, 45 x 58 x 104 mm, aR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3059
EAN
5704057019958
UPC
051712254656
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
349 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN

Elektriske data

Amperage Rating
50 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
11 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
Bolted tag
DIN 43653

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.