Vidensøgning
Download dokument () af 20
We make what matters work*

170M3060

Fuse-link, high speed, 63 A, AC 690 V, compact DIN 1, 45 x 58 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3060
EAN
5027590443722
UPC
051712254663
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
310 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN

Electrical data

Amperage Rating
63 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.