Nulstil
Nulstil
Fuse-link, high speed, 63 A, AC 690 V, compact DIN 1, 45 x 59 x 104 mm, aR, DIN, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M3110
|
| EAN |
5027590443883
|
| UPC |
051712254816
|
| Product Length/Depth |
305 mm
|
| Product Height |
65 mm
|
| Product Width |
145 mm
|
| Product Weight |
320.8333333 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Amperage Rating |
63 A
|
| Class |
Class aR
|
| Clearing (I2T) |
770 at 660 V
|
| Interrupt rating |
200 kAIC
|
| Pre arc (I2T) |
115
|
| Voltage rating |
690 V (IEC), 700 V (UL)
|
| Watt losses |
14 W
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse indicator |
Centre fuse status indicator
|
| Fuse size |
1*
|
| Fuse type |
DIN 43653
KN/80 Type K Indicator for Micro Bolted tag |