Vidensøgning
Download dokument () af 20
We make what matters work*

170M3194
Modelkode: FUSE 200A 1250V 1*TN/110 AR CU

Fuse-link, high speed, 200 A, AC 1250 V, compact size 1, 45 x 58 x 138 mm, aR, DIN, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3194
EAN
5027590444903
UPC
051712255103
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
417 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 200A 1250V 1*TN/110 AR CU

Electrical data

Amperage Rating
200 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
31000 at 1000 V, 41000 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.