Vidensøgning
Download dokument () af 20
We make what matters work*

170M3292
Modelkode: FUSE 550A 690V 1*KW/110 AR CU

Fuse-link, high speed, 550 A, AC 690 V, compact size 1, 45 x 60 x 140 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3292
EAN
5027590447041
Product Length/Depth
140 mm
Product Height
45 mm
Product Width
60 mm
Product Weight
347 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
Model Code
FUSE 550A 690V 1*KW/110 AR CU

Electrical data

Amperage Rating
550 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
75 W

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fuse type
Bolted tag
DIN 43653

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.