Vidensøgning
Download dokument () af 20
We make what matters work*

170M3310

Eaton Bussmann series square body fuse, Tag-type indicator for microswitch 200 kA French style blades Square body Power converters/rectifiers and reduced voltage starters 690V 700V 14W 1 63A

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3310
UPC
051712255592
Product Length/Depth
45 mm
Product Height
102 mm
Product Width
59 mm
Product Weight
295 g
Compliances
CE Marked
Certifications
CSA Certified
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
63 A
Class
Class aR
Clearing (I2T)
115 at 770 V
Interrupt rating
200 kAIC
Pre arc (I2T)
115
Voltage rating
690 V, 700 V
Watt losses
14 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.