Vidensøgning
Download dokument () af 20
We make what matters work*

170M3319

Fuse-link, high speed, 400 A, AC 690 V, compact size 1, 45 x 59 x 102 mm, aR, IEC, UL, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3319
EAN
5704057021234
UPC
051712799751
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
301 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
400 A
Voltage rating
700 V (UL), 690 V (IEC)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
105000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Fuse indicator
Non Indicating
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.