Vidensøgning
Download dokument () af 20
We make what matters work*

170M3388
Modelkode: FUSE 50A 1250V 1*BKN/75 AR CU

Fuse-link, high speed, 50 A, AC 1250 V, compact size 1, 45 x 59 x 75 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3388
EAN
5027590447386
UPC
051712255851
Product Length/Depth
75 mm
Product Height
59 mm
Product Width
45 mm
Product Weight
352.25 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 50A 1250V 1*BKN/75 AR CU

Electrical data

Amperage Rating
50 A
Class
Class aR
Clearing (I2T)
815 at 1000 V, 1100 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
135
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
15 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fuse type
Flush end
BKN/75 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.