Vidensøgning
Download dokument () af 20
We make what matters work*

170M3410

Fuse-link, high speed, 63 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, single indicator, flush end, M8

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3410
EAN
5027590447546
UPC
051712255974
Product Length/Depth
155 mm
Product Height
45 mm
Product Width
90 mm
Product Weight
256 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4
UL 248-13

Elektriske data

Amperage Rating
63 A
Class
Class aR
Clearing (I2T)
770 at 660 V
Interrupt rating
200 kAIC
Voltage rating
690 V
Watt losses
14 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.