Vidensøgning
Download dokument () af 20
We make what matters work*

170M3414

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 160A, 200 kAIC, Top fuse status indicator, Fuse, Class aR, Flush

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3414
EAN
5027590447607
UPC
051712256018
Product Length/Depth
155 mm
Product Height
45 mm
Product Width
90 mm
Product Weight
256 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
160 A
Class
Class aR
Clearing (I2T)
7500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
1100
Voltage rating
690 V
Watt losses
30 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.